The GEMÜ 8458 servo assisted 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
- Optional installation position
- Standard manual override
- The solenoid can be replaced without removing the valve body from the piping
- Technically advanced and proven construction
- Media temperature: -10 to 50 °C
- Ambient temperature: -10 to 50 °C
- Operating pressure: 1 to 10 bar
- Nominal size : DN 6
- Connection type : Threaded connection
- Body material : Aluminium
- Electrical connection type:
- Supply voltages: 230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
- Protection class: IP 65
- Conformities: EAC