The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable. The piston valve has a soft elastomer seal.
- Optional installation position
- Standard manual override
- Rotatable solenoid coil
- Suitable for activating single or double acting pneumatic actuators
- Available with NAMUR connection as an option
- Media temperature :-10 to 60 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :2,5 to 10 bar
- Nominal size:DN 7
- Electrical connection types:Plug, design B
- Supply voltages:110 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
- Connection types:Threaded connection
- Body materials:Aluminium
- Conformities:ATEX | Functional safety