The GEMÜ 8505 servo assisted 4/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
- Optional installation position
- Standard manual override
- Battery mounting with central air supply possible
- The solenoid can be replaced without removing the valve body from the piping
- Technically advanced and proven construction
- Media temperature :-10 to 50 °C
- Ambient temperature:0 to 50 °C
- Operating pressure :1 to 10 bar
- Nominal size:DN 4
- Electrical connection types:Plug, design A | Plug, design B
- Supply voltages:230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
- Connection types:Threaded connection
- Connection standards:DIN | ISO
- Body materials:Aluminium
- Conformities:EAC
- Nominal sizes:DN 4 to 7
- Operating pressure :1 to 10 bar
- Media temperature :-10 to 50 °C
- Ambient temperature:0 to 50 °C