Type
Filter
717: Ball valve, plastic, manually operated
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
M: Multi-port version
Connection type
Filter
2: Union end with insert (solvent cement or welded socket) - DIN
4: Union ends with Flanges EN 1092, PN10, form B, Face a face EN 558, series 1, ISO 5752, basic series 1
31: NPT female thread
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
78: Union end with DIN insert (IR butt welding)
3M: Union ends with inch insert - ASTM (socket)
3T: Union end with JIS insert (socket)
7R: Union end with DIN insert (Rp threaded socket)
Ball valve material
Filter
1: PVC-U, grey
2: PVC-C
4: ABS
5: PP-H, grey
20: PVDF
Liner material
Filter
4: FKM
14: EPDM
Control function
Filter
0: Manually operated
L: Manually operated, lockable hand lever
Actuator version
Filter
OHNE
Ball configur./port position
Filter
OHNE
2: T-port, end position "Open", connection 1 and 3 open, T-port, end position "Closed", connection 1 and 2 open
3: T-port, end position "Open", connection 1 and 2 open, T-port, end position "Closed", connection 2 and 3 open
4: T-Kugel, Endlage "Auf", Anschluss 2 und 3 offen, T-Kugel, Endlage "Zu", Anschluss 1, 2 und 3 offen
6: L-Kugel, Endlage "Auf", Anschluss 1 und 3 offen, L-Kugel, Endlage "Zu", Anschluss 1 offen
L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
R: R-port (control ball) for control range 0 ° - 90 ° Linear characteristic between ball position and percentage flow
T: T-port, standard, end position "Open", connection 1, 2 and 3 open, T-port, standard, end position "Closed", connection 1 and 3 open
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1187: Insert in PE
1288: K-NR 0101, K-NR 1187, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 1187 - Insert material PE,
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability