C51 4D7530 501A1 HPW

iComLine valve, quarter turn

Item number: 88435783
Description
Type C51 Plastic globe valve, quarter turn
Connection size 4 1/4", international code: 4
Body configuration D 2/2-way body
Connection type 75 Flare connection with PVDF union nut
Valve body material 30 PFA, perfluoroalkoxy
Seal material 5 PTFE
Control function 0 Manually operated
Actuator version 1A1 Operator size 1, seat diameter 6.38 mm, with optical position indicator
High Purity version HPW High Purity white

The GEMÜ C51 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a hand lever (quarter turn). All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

  • Low space requirement due to compact design
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Manifolds are a space-saving design solution
  • Choice of design with PTFE-coated screws and compression springs