1235000Z4SM125030G10

Electrical position indicator

Item number: 88364130
Description
Type 1235 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Device version 4S Open / Closed position feedback, high visibility optical position indicator (factory-inversed LED indication)
Electrical connection M125 M12 plug, 5-pin
Travel sensor version 030 Potentiometer, 30 mm length
Housing material G10 PVDF base, black, PP cover, M16 thread PEEK

The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.

  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input