225 40D 0 114123050/601007

Solenoid valve, servo assisted

Item number: 88011509
Description
Type 225 Solenoid valve, servo assisted
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 1 PVC-U, grey
Seal material 14 EPDM
Control function 1 Normally closed (NC)
Voltage 230 230 V
Frequency 50/60 50 - 60 Hz
Execution type 1007 Without plug

The GEMÜ 225 servo assisted 2/2-way plastic solenoid valve has a high performance coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • In case of power failure operation possible by manual override
  • Standard integral optical position indicator