Type
Filter
507: Angle seat globe valve, manually operated, plastic handwheel
DN
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
13: Flange EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
5P: PTFE FDA conform, USP Class VI
PK: PEEK, polyetheretherketone
Control function
Filter
0: Manually operated with handwheel clamp
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
1K: Operator size 1K
Regulating cone
Filter
OHNE
R2275: 2.5 m³/h - mod. EQ with red. seat
R3291: 6.3 m³/h - mod. EQ with red. seat
RS235: 5 m³/h - linear
RS236: 10 m³/h - linear
RS237: 15 m³/h - linear
RS238: 24 m³/h - linear
RS239: 38 m³/h - linear
RS240: 60 m³/h - linear
RS245: 5 m³/h - mod.EQ
RS246: 10 m³/h - mod.EQ
RS247: 15 m³/h - mod.EQ
RS248: 24 m³/h - mod.EQ
RS249: 38 m³/h - mod.EQ
RS250: 60 m³/h - mod.EQ
RS251: 2,7 m³/h - linear
RS252: 6,3 m³/h - linear
RS253: 13,3 m³/h - linear
RS254: 35,6 m³/h - linear
RS255: 58 m³/h - linear
RS256: 2 m³/h - linear
RS257: 4 m³/h - linear
RS258: 9 m³/h - linear
RS259: 17 m³/h - linear
RS260: 27 m³/h - linear
RS261: 2,7 m³/h - mod.EQ
RS262: 6.3 m³/h - mod.EQ
RS263: 13,3 m³/h - mod.EQ
RS264: 35,6 m³/h - mod.EQ
RS265: 58 m³/h - mod.EQ
RS266: 2 m³/h - mod.EQ
RS267: 4 m³/h - mod.EQ
RS268: 9 m³/h - mod.EQ
RS269: 17 m³/h - mod.EQ
RS270: 27 m³/h - mod.EQ
Execution type
Filter
OHNE
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
1954: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
2189: Ra ≤ 0.8 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces, spindle seal PTFE-PTFE
Special version
Filter
OHNE
B: Rigid plug fixing, special version for oxygen, maximum medium temperature: 60 °C, media wetted seal materials and auxiliary materials with BAM testing
C: Rigid plug fixing
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability