Type
Filter
534: Globe valve, pneumatically operated, plastic piston actuator
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
8: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1,
48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material
Filter
37: 1.4408, investment casting
90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal
Filter
5: PTFE
5G: PTFE, glass fibre reinforced
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
1/2: Actuator size 1/2
Regulating cone
Filter
OHNE
RA301: 0,1 m³/h - mod.EQ with red. seat
RA302: 0.16 m³/h - mod. EQ with red. seat
RB101: 0,16 m³/h - linear with red. seat
RB102: 0,25 m³/h - linear with red. seat
RB103: 0,4 m³/h - linear with red. seat
RB301: 0.4 m³/h - mod. EQ with red. seat
RB302: 0.25 m³/h - mod. EQ with red. seat
RC101: 0,63 m³/h - linear with red. seat
RC102: 1 m³/h - linear with red. seat
RC301: 0.63 m³/h - mod. EQ with red. seat
RC302: 1 m³/h - mod. EQ with red. seat
RD101: 1,6 m³/h - linear with red. seat
RD102: 1,6 m³/h - linear with red. seat
RD301: 1.6 m³/h - mod. EQ with red. seat
RD302: 1.6 m³/h - mod. EQ with red. seat
RE101: 2,5 m³/h - linear with red. seat
RE102: 2,5 m³/h - linear with red. seat
RE103: 2,5 m³/h - linear with red. seat
RE301: 2.5 m³/h - mod. EQ with red. seat
RE302: 2.5 m³/h - mod. EQ with red. seat
RE303: 2.5 m³/h - mod. EQ with red. seat
RF101: 4 m³/h - linear with red. seat
RF102: 4 m³/h - linear with red. seat
RF103: 4 m³/h - linear with red. seat
RF301: 4 m³/h - mod.EQ with red. seat
RF302: 4 m³/h - mod.EQ with red. seat
RF303: 4 m³/h - mod.EQ with red. seat
RG101: 6,3 m³/h - linear with red. seat
RG102: 6,3 m³/h - linear with red. seat
RG103: 6,3 m³/h - linear with red. seat
RG301: 6.3 m³/h - mod. EQ with red. seat
RG302: 6.3 m³/h - mod. EQ with red. seat
RG303: 6.3 m³/h - mod. EQ with red. seat
RH101: 10 m³/h - linear with red. seat
RH102: 10 m³/h - linear with red. seat
RH103: 10 m³/h - linear with red. seat
RH301: 10 m³/h - mod. EQ with red. seat
RH302: 10 m³/h - mod. EQ with red. seat
RH303: 10 m³/h - mod. EQ with red. seat
RJ101: 16 m³/h - linear with red. seat
RJ102: 16 m³/h - linear with red. seat
RJ301: 16 m³/h - mod. EQ with red. seat
RJ302: 16 m³/h - mod. EQ with red. seat
RK101: 25 m³/h - linear with red. seat
RK301: 25 m³/h - mod. EQ with red. seat
RKXXX: 32 yes XX
RS020: 4 m³/h - linear
RS021: 4 m³/h - linear
RS022: 6,3 m³/h - linear
RS023: 6,3 m³/h - linear
RS024: 10 m³/h - linear
RS025: 16 m³/h - linear
RS026: 25 m³/h - linear
RS027: 40 m³/h - linear
RS028: 16 m³/h - linear
RS029: 25 m³/h - linear
RS030: 4 m³/h - mod.EQ
RS031: 4 m³/h - mod.EQ
RS032: 6.3 m³/h - mod.EQ
RS033: 6.3 m³/h - mod.EQ
RS034: 10 m³/h - mod.EQ
RS035: 16 m³/h - mod.EQ
RS036: 25 m³/h - mod.EQ
RS037: 40 m³/h - mod.EQ
RS038: 16 m³/h - mod.EQ
RS039: 25 m³/h - mod.EQ
RS350: 63 m³/h - mod.EQ
RS351: 90 m³/h - mod.EQ
RS352: 140 m³/h - mod.EQ
RS353: 40 m³/h - mod.EQ
RS363: 40 m³/h - linear
Execution type
Filter
OHNE
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability