Type
Filter
550: Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
13: Flange EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
5P: PTFE FDA conform, USP Class VI
PK: PEEK, polyetheretherketone
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0G1: Operator size 0G1
0M1: Actuator size 0M1
1G1: Actuator size 1G1
1K1: Actuator size 1K1
1M1: Actuator size 1M1
2G1: Operator size 2G1
2K1: Actuator size 2K1
2M1: Actuator size 2M1
3G1: Operator size 3G1
3K1: Actuator size 3K1
3M1: Actuator size 3M1
4G1: Operator size 4G1
4K1: Actuator size 4K1
5G1: Operator size 5G1
5K1: Actuator size 5K1
Regulating cone
Filter
OHNE
R2711: 0.25 m³/h - mod. EQ with red. seat
RA202: 0,1 m³/h - linear with red. seat
RA403: 0,1 m³/h - mod.EQ with red. seat
RA404: 0.16 m³/h - mod. EQ with red. seat
RB204: 0,16 m³/h - linear with red. seat
RB205: 0,25 m³/h - linear with red. seat
RB206: 0,4 m³/h - linear with red. seat
RB403: 0.25 m³/h - mod. EQ with red. seat
RB404: 0.4 m³/h - mod. EQ with red. seat
RC203: 0,63 m³/h - linear with red. seat
RC204: 1 m³/h - linear with red. seat
RC403: 0.63 m³/h - mod. EQ with red. seat
RC404: 1 m³/h - mod. EQ with red. seat
RD203: 1,6 m³/h - linear with red. seat
RD204: 1,6 m³/h - linear with red. seat
RD403: 1.6 m³/h - mod. EQ with red. seat
RD404: 1.6 m³/h - mod. EQ with red. seat
RD407: 1.6 m³/h - mod. EQ with red. seat
RE204: 2,5 m³/h - linear with red. seat
RE205: 2,5 m³/h - linear with red. seat
RE206: 2,5 m³/h - linear with red. seat
RE404: 2.5 m³/h - mod. EQ with red. seat
RE405: 2.5 m³/h - mod. EQ with red. seat
RE406: 2.5 m³/h - mod. EQ with red. seat
RF204: 4 m³/h - linear with red. seat
RF205: 4 m³/h - linear with red. seat
RF206: 4 m³/h - linear with red. seat
RF404: 4 m³/h - mod.EQ with red. seat
RF405: 4 m³/h - mod.EQ with red. seat
RF406: 4 m³/h - mod.EQ with red. seat
RG205: 6,3 m³/h - linear with red. seat
RG206: 6,3 m³/h - linear with red. seat
RG207: 6,3 m³/h - linear with red. seat
RG208: 6,3 m³/h - linear with red. seat
RG405: 6.3 m³/h - mod. EQ with red. seat
RG406: 6.3 m³/h - mod. EQ with red. seat
RG407: 6.3 m³/h - mod. EQ with red. seat
RG408: 6.3 m³/h - mod. EQ with red. seat
RH205: 10 m³/h - linear with red. seat
RH206: 10 m³/h - linear with red. seat
RH207: 10 m³/h - linear with red. seat
RH208: 10 m³/h - linear with red. seat
RH405: 10 m³/h - mod. EQ with red. seat
RH406: 10 m³/h - mod. EQ with red. seat
RH407: 10 m³/h - mod. EQ with red. seat
RH408: 10 m³/h - mod. EQ with red. seat
RJ204: 16 m³/h - linear with red. seat
RJ205: 16 m³/h - linear with red. seat
RJ206: 16 m³/h - linear with red. seat
RJ404: 16 m³/h - mod. EQ with red. seat
RJ405: 16 m³/h - mod. EQ with red. seat
RJ406: 16 m³/h - mod. EQ with red. seat
RJXXX: 25 yes XX
RK203: 25 m³/h - linear with red. seat
RK204: 25 m³/h - linear with red. seat
RK403: 25 m³/h - mod.EQ with red. seat
RK404: 25 m³/h - mod.EQ with red. seat
RKXXX: 32 yes XX
RM202: 40 m³/h - linear with red. seat
RM402: 40 m³/h - mod.EQ with red. seat
RMXXX: 40 yes XX
RS100: 5 m³/h - linear
RS101: 5 m³/h - linear
RS102: 10 m³/h - linear
RS103: 15 m³/h - linear
RS104: 24 m³/h - linear
RS105: 38 m³/h - linear
RS106: 60 m³/h - linear
RS110: 5 m³/h - mod.EQ
RS111: 5 m³/h - mod.EQ
RS112: 10 m³/h - mod.EQ
RS113: 15 m³/h - mod.EQ
RS114: 24 m³/h - mod.EQ
RS115: 38 m³/h - mod.EQ
RS116: 60 m³/h - mod.EQ
RS140: 2,7 m³/h - mod.EQ
RS141: 2,7 m³/h - mod.EQ
RS142: 6.3 m³/h - mod.EQ
RS143: 13,3 m³/h - mod.EQ
RS145: 35,6 m³/h - mod.EQ
RS146: 58 m³/h - mod.EQ
RS150: 2,7 m³/h - linear
RS151: 2,7 m³/h - linear
RS152: 6,3 m³/h - linear
RS153: 13,3 m³/h - linear
RS155: 35,6 m³/h - linear
RS156: 58 m³/h - linear
RS215: 2 m³/h - linear
RS216: 2 m³/h - mod.EQ
RS217: 2 m³/h - linear
RS218: 2 m³/h - mod.EQ
RS219: 4 m³/h - linear
RS220: 4 m³/h - mod.EQ
RS221: 4 m³/h - linear
RS222: 4 m³/h - mod.EQ
RS223: 9 m³/h - linear
RS224: 9 m³/h - mod.EQ
RS225: 20 m³/h - linear
RS226: 20 m³/h - mod.EQ
RS227: 36 m³/h - linear
RS228: 36 m³/h - mod.EQ
RS229: 45 m³/h - linear
RS230: 45 m³/h - mod.EQ
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
1957: Ra ≤ 0.8 µm for media wetted surfaces, electropolished internal/external, actuator electropolished
1958: K-no. 2023, K-no. 1909, 2023 - for higher operating temperatures 1909 - Ra ≤ 0.4 μm (15 μinch) for media wetted surfaces, in accordance with DIN 11866 H4, ASME BPE SF1, mechanically polished internal
2644: Design free from PTFE.
5789: Surface 1904, K-No 5759: Exhaust air duct with M5 connection!
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability