Type
Filter
554: Angle seat globe valve, pneumatically operated, plastic piston actuator
DN
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
13: Flange EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
9: CC499K, cast bronze
34: 1.4435, investment casting
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
C2: 1.4435, investment casting
Seat seal
Filter
2: NBR
5: PTFE
30: PFA
5G: PTFE, glass fibre reinforced
5P: PTFE FDA conform, USP Class VI
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
0K: Operator size 0K
1K: Operator size 1K
2/6: Actuator size 2/6
2K: Operator size 2K
3L: Actuator size 3L
4L: Actuator size 4L
B: Actuator size B
Regulating cone
Filter
OHNE
RA201: 0,1 m³/h - linear with red. seat
RA401: 0,1 m³/h - mod.EQ with red. seat
RA402: 0.16 m³/h - mod. EQ with red. seat
RB201: 0,16 m³/h - linear with red. seat
RB202: 0,25 m³/h - linear with red. seat
RB203: 0,4 m³/h - linear with red. seat
RB401: 0.25 m³/h - mod. EQ with red. seat
RB402: 0.4 m³/h - mod. EQ with red. seat
RC201: 0,63 m³/h - linear with red. seat
RC202: 1 m³/h - linear with red. seat
RC401: 0.63 m³/h - mod. EQ with red. seat
RC402: 1 m³/h - mod. EQ with red. seat
RD201: 1,6 m³/h - linear with red. seat
RD202: 1,6 m³/h - linear with red. seat
RD401: 1.6 m³/h - mod. EQ with red. seat
RD402: 1.6 m³/h - mod. EQ with red. seat
RE201: 2,5 m³/h - linear with red. seat
RE202: 2,5 m³/h - linear with red. seat
RE203: 2,5 m³/h - linear with red. seat
RE401: 2.5 m³/h - mod. EQ with red. seat
RE402: 2.5 m³/h - mod. EQ with red. seat
RE403: 2.5 m³/h - mod. EQ with red. seat
RF201: 4 m³/h - linear with red. seat
RF202: 4 m³/h - linear with red. seat
RF203: 4 m³/h - linear with red. seat
RF401: 4 m³/h - mod.EQ with red. seat
RF402: 4 m³/h - mod.EQ with red. seat
RF403: 4 m³/h - mod.EQ with red. seat
RG201: 6,3 m³/h - linear with red. seat
RG202: 6,3 m³/h - linear with red. seat
RG203: 6,3 m³/h - linear with red. seat
RG204: 6,3 m³/h - linear with red. seat
RG401: 6.3 m³/h - mod. EQ with red. seat
RG402: 6.3 m³/h - mod. EQ with red. seat
RG403: 6.3 m³/h - mod. EQ with red. seat
RG404: 6.3 m³/h - mod. EQ with red. seat
RH201: 10 m³/h - linear with red. seat
RH202: 10 m³/h - linear with red. seat
RH203: 10 m³/h - linear with red. seat
RH204: 10 m³/h - linear with red. seat
RH401: 10 m³/h - mod. EQ with red. seat
RH402: 10 m³/h - mod. EQ with red. seat
RH403: 10 m³/h - mod. EQ with red. seat
RH404: 10 m³/h - mod. EQ with red. seat
RJ201: 16 m³/h - linear with red. seat
RJ202: 16 m³/h - linear with red. seat
RJ203: 16 m³/h - linear with red. seat
RJ401: 16 m³/h - mod. EQ with red. seat
RJ402: 16 m³/h - mod. EQ with red. seat
RJ403: 16 m³/h - mod. EQ with red. seat
RK201: 25 m³/h - linear with red. seat
RK202: 25 m³/h - linear with red. seat
RK401: 25 m³/h - mod.EQ with red. seat
RK402: 25 m³/h - mod.EQ with red. seat
RKXXX: 32 yes XX
RM201: 40 m³/h - linear with red. seat
RM401: 40 m³/h - mod.EQ with red. seat
RMXXX: 40 yes XX
RS000: 5 m³/h - linear
RS001: 5 m³/h - linear
RS002: 10 m³/h - linear
RS003: 10 m³/h - linear
RS004: 15 m³/h - linear
RS005: 24 m³/h - linear
RS006: 38 m³/h - linear
RS007: 60 m³/h - linear
RS010: 5 m³/h - mod.EQ
RS011: 5 m³/h - mod.EQ
RS012: 10 m³/h - mod.EQ
RS013: 10 m³/h - mod.EQ
RS014: 15 m³/h - mod.EQ
RS015: 24 m³/h - mod.EQ
RS016: 38 m³/h - mod.EQ
RS017: 60 m³/h - mod.EQ
RS040: 2,7 m³/h - mod.EQ
RS041: 2,7 m³/h - mod.EQ
RS042: 6.3 m³/h - mod.EQ
RS043: 6.3 m³/h - mod.EQ
RS044: 13,3 m³/h - mod.EQ
RS046: 35,6 m³/h - mod.EQ
RS047: 58 m³/h - mod.EQ
RS048: 35,6 m³/h - mod.EQ
RS049: 50 m³/h - mod.EQ
RS050: 2,7 m³/h - linear
RS051: 2,7 m³/h - linear
RS052: 6,3 m³/h - linear
RS053: 6,3 m³/h - linear
RS054: 13,3 m³/h - linear
RS056: 35,6 m³/h - linear
RS057: 58 m³/h - linear
RS058: 2 m³/h - linear
RS059: 2 m³/h - linear
RS060: 2 m³/h - mod.EQ
RS061: 2 m³/h - mod.EQ
RS062: 4 m³/h - linear
RS063: 4 m³/h - linear
RS064: 4 m³/h - mod.EQ
RS065: 4 m³/h - mod.EQ
RS066: 9 m³/h - linear
RS067: 9 m³/h - mod.EQ
RS068: 20 m³/h - linear
RS069: 20 m³/h - mod.EQ
RS070: 30 m³/h - linear
RS071: 30 m³/h - mod.EQ
RS072: 50 m³/h - linear
RS073: 50 m³/h - mod.EQ
RS078: 35,6 m³/h - linear
RS079: 50 m³/h - linear
RS080: 24 m³/h - linear
RS081: 38 m³/h - linear
RS082: 50 m³/h - linear
RS083: 20 m³/h - linear
RS084: 30 m³/h - linear
RS085: 30 m³/h - linear
RS090: 24 m³/h - mod.EQ
RS091: 38 m³/h - mod.EQ
RS092: 50 m³/h - mod.EQ
RS093: 20 m³/h - mod.EQ
RS094: 30 m³/h - mod.EQ
RS095: 30 m³/h - mod.EQ
Execution type
Filter
OHNE
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
1965: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag, Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability