1282 MEZ65 D1

Controller for GEMÜ servoDrive

Item number: 88867145
Description
Type 1282 Controller Filling valve, motorized
Fieldbus ME Multi-Ethernet ProfiNet/EtherCAT/EthernetIP/SERCOS3
Accessory Z Accessory
Mounting version 65 Protection class IP 65 Field mounting
Voltage/Frequency D1 48 V DC

The GEMÜ 1282 controller is an intelligent actuator amplifier for the control of valves with a motorized GEMÜ servoDrive actuator. It is available in various designs for local installation in the system, as well as for central installation in the control cabinet. The controller is absolutely essential to operating the GEMÜ F60 servoDrive and GEMÜ 567 servoDrive valves.

  • Digital position controller
  • Various functions programmable (feedback, stroke limiter, actuating speed)
  • Freely programmable position and movement sequences
  • Integrated temperature watch and diagnostic functions
  • Protective function against overvoltage, overcurrent, short-circuit or earth fault as standard
  • Programmable, galvanically isolated digital inputs and outputs