M75 15D 120 422FC101-C

Solenoid valve

Item number: 88741631
Description
Type M75 Solenoid valve
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 20 PVDF
Seal material 4 FPM
Control function 2 Normally open (NO)
Actuator version 2F Actuator size 2 NC = 80 N NO = 50 N
Voltage / Frequency C1 24 V DC
Electrical connection 01 Plug design A, with cable socket, without cable
CONEXO C Integrated RFID chip for electronic identification and traceability

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ M75 directly controlled 2/2-way process solenoid valve has innovative double bellows as a seal, with which the pressure forces can be compensated. The plastic encapsulated compact coil is available in several supply voltages. O-rings in various designs ensure hermetic separation between medium and actuator. The valve is suitable for liquid and gaseous media in open/close applications with short operating times. The GEMÜ M75 has a manual override and an energy-saving reduction in holding current as standard.

  • Compact design thanks to the small solenoid
  • Resistant against corrosive media
  • Low maintenance
  • Suitable for vacuum
  • GEMÜ electrical position indicator can be fitted