GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.
- High accuracy and repeatability
- Extremely fast detection of measured values (250 measured values/sec.)
- Free tube cross section – no moving parts
- Suitable for dynamic processes (dosing time < 1 s)
- High chemical resistance
- Integrated dosing function
- Max. operating pressure: 6 bar
- Media temperature: 0 to 80 °C
- Nominal sizes : 3/8''“ (DN6) to 1''“ (DN20)
- Body material : PFA
- Connection types: Flare
Fitting Accessories
Product video
Clean room plant Emmen
01:52 min
1732 Views
Online since 18.09.2015
More videos