GEMÜ 4242

Combi switchbox with integrated pilot valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

  • Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Integrated manual override
  • Ambient temperature:0 to 60 °C
  • Linear measuring range:2 to 75 mm
  • Flow rate:14 Nl/min | 145 Nl/min | 23 Nl/min | 250 Nl/min
  • Supply voltage:24 V DC | or as per fieldbus specification
  • Mode of action:Double acting | Single acting
  • Communication modes:ASi-5 | AS-Interface | DeviceNet | IO-Link
  • Electrical connection types:M12 plug
  • Protection class:IP 65, IP 67
  • Conformities:ATEX | EAC | ETL Listed C US | FCC | FMEDA | IECEx

Suitable products

Product video

Culivated Meat Teaser

00:56 min
118 Views
Online since 20.12.2023
More videos

Product news

07.02.2022

Valve automation for modern plant control systems

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible