The GEMÜ 1230 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via microswitches through play-free and non-positive mounting. The GEMÜ 1230 has been specially designed for valves with a stroke of 2 to 20 mm.
- Position feedback via microswitch, option with LED indication of end position
- Adjustable switch point tolerances via threaded spindle
- Can be fitted to GEMÜ valves or third-party actuators
- UL approval available
- Ambient temperature:-20 to 60 °C
- Linear measuring range:2 to 20 mm
- Supply voltages:10 - 30 V DC | 250 V AC
- Protection class:IP 65
- Electrical connection type:M16 cable gland | M12 plug
- Switch types:Microswitch
- Conformities:CSA | EAC | UL Recognized
Suitable products

Product applications
Product news
09.08.2018