The GEMÜ 1232 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via one or two inductive proximity switches, using play-free and non-positive mounting. The GEMÜ 1232 has been specially designed for valves with a stroke of 2 to 20 mm.
- Position feedback via 2-wire proximity switches (NAMUR) or 3-wire proximity switches (PNP) with optional LED indication of end position
- Adjustable switch point tolerances via threaded spindle
- Can be fitted to GEMÜ valves or third-party actuators
- UL approval available
- Ambient temperature:-20 to 60 °C
- Linear measuring range:2 to 20 mm
- Supply voltages:10 - 30 V DC | 8 V NAMUR
- Protection class:IP 65
- Electrical connection type:M16 cable gland | M12 plug
- Switch types:2-wire proximity switch (NAMUR) | 3-wire proximity switch
- Conformities:CSA | EAC | UL Recognized
Suitable products
Product applications
Product news
09.08.2018