The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
- Communication and programming interface IO-Link
- Adjustable switch point tolerances
- Speed-AP function for fast mounting and initialization
- High visibility position indicator by LED
- Can be fitted to GEMÜ valves or third-party actuators
- On-site or remote end position programming via programming input
- Ambient temperature:-10 to 70 °C
- Linear measuring range:2,0 to 74,4 mm
- Supply voltages:24 V DC
- Electrical connection types:
- Communication modes:IO-Link | None
- Protection class:IP 67
- Conformities:EAC | FMEDA | UL listed
Suitable products

Product applications
Product news
Product news
09.08.2018