The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).
- The proven GEMÜ CleanStar® technology is the basis of the transmitter
- Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
- Pressure gauge can be positioned through 360° enabling individual user options
- Production, assembly, calibration and packaging in cleanroom ISO 6
- Minimal deadleg
- Max. operating pressure: 6 bar
- Media temperature: 5 to 60 °C
- Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
- Connection type : Flare | NPT thread
- Body material : PFA | PTFE
- Conformities: FDA
Fitting Accessories
Product video
Clean room plant Emmen
01:52 min
1732 Views
Online since 18.09.2015
More videos