The GEMÜ C32 pressure measurement device is an electronic pressure measurement device. The pressure measurement device is equipped with a digital display and a ceramic capacitive sensor. This sensor is isolated from the process by a double diaphragm system.No pressure transmission fluid is required. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions.
- Minimal deadleg
- No transmission fluid "Dry solution"
- Non-metallic ultra pure ceramic sensor
- Vented double diaphragm isolates the sensor
- No additional auxiliary power required
- 5 different units of pressure can be freely set
- Production, assembly, calibration and packaging in cleanroom ISO 6
- Max. operating pressure: 6 bar
- Media temperature: 0 to 60 °C
- Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
- Connection type : Flare | NPT thread
- Body material : PFA | PTFE
- Conformities: FDA
Fitting Accessories
Product video
Clean room plant Emmen
01:52 min
1732 Views
Online since 18.09.2015
More videos