Our kitchen
Your recipe:
Special delicacy – sterility, process reliability and optimal growth conditions for the cells.
Our ingredient:
Use a selection of aseptic valves from our extensive product range and add an actuator of your choice: Manual, pneumatic or motorized.
Your recipe:
Sterilized culture medium as a main dish, prepared in an unusual manner.
Our ingredient:
As preparation, use a wide range of valves for sterile applications.
Your recipe:
Sterility and flexibility in a harmonious partnership, conjured up under the most stringent requirements
Our ingredient:
In addition to a standard single-use product range, customized aromas and combinations of these in ready-to-use solutions contribute to a unique result with all possible nuances.
Your recipe:
Excellent product preparation, with the taste enhanced by separation and filtration.
Our ingredient:
Your thirst for fluid functionalities will be sated by the use of high-quality ingredients like the saving of space and deadleg optimization, as well as a tiny pinch of cleaning costs – united in the GEMÜ multi-port valves.
Your recipe:
Maximum efficiency with a hint of resource consumption as an aftertaste.
Unsere Zutat:
Intelligent diaphragm valves and globe valves honed with positioners or process controllers give the process a reproducible taste experience.
Your recipe:
High-quality water as a 'luxury food' for the process.
Our ingredient:
High-quality diaphragm valves, globe valves, butterfly valves and ball valves are a crowning achievement.
Your recipe:
Heating and cooling media for the bioreactor served as required.
Our ingredient:
Automation-capable globe valves, butterfly valves and ball valves are served as an intermediate course.
Our components for your optimal process solution:
❯ Aseptic valves
GEMÜ offers diaphragm valves and diaphragm globe valves for sterile applications. These are based on the valve type with minimal deadleg, and are distinguished by the hermetic separation of the medium from the actuator. Only two components therefore come into contact with the working medium: The shut-off diaphragm and the valve body. Due to the various body configurations, several functions can also be implemented in the smallest of spaces. Diaphragm globe valves from GEMÜ unite the advantages of diaphragm valves and globe valves, and are also suitable for aseptic control and dosing applications due to the PD technology.
❯ Single-use
GEMÜ offers diaphragm valves for single-use applications. These are designated as single-use valves and are used if it is crucial to avoid cross-contamination or if a simplified plant design is required. Cleaning and sterilization (CIP/SIP) are no longer necessary in single-use systems and processes. The required purity is ensured by sterilization using gamma rays, X-rays or electrons.
❯ Utilities
GEMÜ offers the most varied solutions for auxiliary processes, such as ball valves, globe valves and butterfly valves. Ball valves are especially appropriate if a full bore is required, and can also be used in extreme circumstances. Due to the linear movement and favourable mechanical conditions, globe valves often take on automated tasks.
Butterfly valves are most frequently required for large dimensions or if simple isolation is needed. In the right material combination, they are also suitable for slightly abrasive media.
• GEMÜ B22
• GEMÜ 555
❯ Secret ingredient
Are you questioning the efficiency of the process in your recipe?
We have a secret ingredient for you:
Our CONEXO software, which allows you to design your maintenance quickly, efficiently and cost-effectively. As a special dessert, CONEXO also offers the digitalization of datasheets, certificates and documentation.
Downloads
Get in touch with us!
Do you have questions about our components and system solutions?
We are happy to help.