Type
Filter
1106: Opening and closing stroke limiter (minimum flow rate adjustable)
Accessory code
Filter
000Z: Accessory
Operator adaption
Filter
05: M12 x 1 actuator adaption, female thread of spindle M5
10: M16 x 1 actuator adaption, male thread of spindle M4
12: M16 x 1 actuator adaption, female thread of spindle M5
15: M16 x 1 actuator adaption, male thread of spindle M6
20: M16 x 1 actuator adaption, male thread of spindle M8
22: M16 x 1 actuator adaption, female thread of spindle M8
25: M22 x 1.5 actuator adaption, male thread of spindle M8
Index
Filter
01
02
03
04
05
06
08
09
10
11
12
13
14
15
17
18
19
20
21
22
24
25
27
28
29
30
31
32
33
34
40
Valve design
Filter
1: Functional principle 1
2: Functional principle 2
Material cap
Filter
PB: black plastic cap
PT: transparent cap
SS: Stainless steel
WO: without cap
Execution type
Filter
OHNE