Type
Filter
1219: Cable socket - cable plug M12
Fieldbus
Filter
000: Without
DP: Profibus DP
Accessory
Filter
Z: Accessory
Threaded ring material
Filter
00: Nickel-plated brass
02: Stainless steel
03: PA, polyamide
04: Zinc diecast
Connector type
Filter
00DG: Cable socket, straight
00DW: Cable socket, 90° angle
00SG: Cable plug, straight
00SW: Cable plug, 90° angle
DGSG: Extension straight socket on straight plug
DWSW: Extension angle socket on angle plug
Connection type
Filter
00M0: Without cable, screw terminal
00MR: Profibus DP, terminating resistor
01M0: Fitted with 1 m cable, 0.34 mm² PUR cable, black
01M5: Fitted with 1,5 m cable, 0.34 mm² PUR cable, black
02M0: Fitted with 2 m cable, 0.34 mm² PUR cable, black
02MG: Fitted with 2 m cable, 0.34 mm² PUR cable, grey
05M0: Fitted with 5 m cable, 0.34 mm² PUR cable, black
10M0: Fitted with 10 m cable, 0.34 mm² PUR cable, black
15M0: Fitted with 15 m cable, 0.34 mm² PUR cable, black
20M0: Fitted with 20 m cable, 0.34 mm² PUR cable, black
25M0: Fitted with 25 m cable, 0.34 mm² PUR cable, black
30M0: Fitted with 30 m cable, 0.34 mm² PUR cable, black
35M0: Fitted with 35 m cable, 0.34 mm² PUR cable, black
50M0: Fitted with 50 m cable, 0.34 mm² PUR cable, black
60M0: Fitted with 60 m cable, 0.34 mm² PUR cable, black
Plug version
Filter
M083: M8 plug, 3-pin
M084: M8 plug, 4-pin
M124: M12 4-pin plug
M125: M12 plug, 5-pin
M128: M12 plug, 8-pin
Coding
Filter
A: Coding pin
B: Coding groove, inverse
Execution type
Filter
OHNE
High Purity version
Filter
OHNE
Special version
Filter
OHNE
X: ATEX version