CF 77 6 HP

Union nut for flare connection

Item number: 88082137
Description
Type CF Union nut for flare connection
Union nut material 77 PFA for flare connection
Connection X 6 3/8", international code: 6
High Purity version HP High Purity

The GEMÜ CF union nut is suitable for GEMÜ plastic valves with flare connection. It is available in PFA, PVDF or carbon fibre reinforced PFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection