Type
Filter
B52: Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
U: 2/2-way straight through body, V-ball 30° (KV value see data sheet)
W: 2/2-way straight through body, V-ball 90° (KV value see data sheet)
Y: 2/2-way straight through body, V-ball 60° (KV value see data sheet)
Connection type
Filter
1: Threaded socket DIN ISO 228
8: Flanges EN 1092, PN 16, form B, face to face EN 558, series 1, ISO 5752, basic series 1
11: Flanges EN 1092, PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
19: Spigot DIN EN 12627
31: NPT female thread
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
70: Socket weld ANSI B 16.11
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Liner material
Filter
5: PTFE
5G: PTFE-GF
5K: PTFE-CF
Voltage/Frequency
Filter
B1: 12VDC
B4: 12V 50/60Hz
C1: 24VDC
C4: 24V 50/60Hz
L2: 230V 50Hz
L3: 230V 60Hz
N2: 400V 50Hz
N4: 400V 50/60Hz
R5: 15-30V 50/60Hz 12-48VDC
T4: 100-240V 50/60Hz
T5: 100-240VAC 50/60Hz 100-350VDC
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Y5: 24VDC 85-260VAC
Control module
Filter
00: OPEN/CLOSE control, relay not reversible
0E: OPEN/CLOSE control, 2 additional potential-free limit switches, relay not reversible
0P: OPEN/CLOSE control, potentiometer output, relay not reversible
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
ALS: OPEN/CLOSE actuator, 2 additional potential-free limit switches, on-site control, basic (Logic ON/OFF), (S4 30% duty, 120 starts/hour, actuator class A/B)
AP1: OPEN/CLOSE control, 2 additional potential-free limit switches, potentiometer output 5 kOhm, Failsafe battery pack (NC), preferred direction adjustable
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
AT: OPEN/CLOSE actuator, analog position feedback, external set value 0/4-20mA, 2 additional potential-free limit switches
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
EDP: Control module, positioner AUMATIC (AC 01.2), Profibus DP fieldbus interface, basic AUMA NORM SQR/SAR (S4 ED 25%, actuator class C), only at 400V 50Hz and 230V 50/60Hz, TPC AA000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPA0B1AxA100000 ProfiBus, without AC01.2
ELM: Position control, 2 additional potential-free limit switches, MODBUS RTU, local control, basis (Logic Positioner), (S4 50% ED, 360 starts / hour, actuator class C)
ELP: Position control, 4-20mA input and output, on-site control, 2 additional potential-free limit switches, PROFIBUS DPV1, on-site control, basic (Logic Positioner), (S4 50% duty, 360 starts/hour, actuator class C)
ELS: Position control, external set value 4-20mA, input and output, 2 additional potential-free limit switches, basic (Logic positioner) (S4 50% duty, 360 starts/hour, actuator class C)
EMB: Control module, remote and local control, AUMATIC (AC 01.2), Fieldbus interface Modbus RTU, basic AUMA NORM SQR/SAR (S4 ED 25% actuator class C), only at 400V 50Hz and 230V 50Hz/60Hz, TPC AC000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPC0B1AxA100000 ModBus RTU, without AC01.2
EMR: MODBUS RTU
EPN: Control actuator, remote and on-site control, AUMATIC (AC 01.2), fieldbus interface ProfiNet, basic AUMA NORM SQR (S4 25% duty, actuator class C), only for 400V 50Hz and 230V 50Hz/60Hz, TPC AN000N1A2-A000, TPA xxR100-0I1-000
Actuator version
Filter
2070: Actuator, motorized, operating time 15s, torque 70Nm, GEMUE, size 2 supply voltage C1
3006: Actuator, motorized, operating time 4s, torque 6Nm, GEMÜ, size 3, supply voltage B1, C1, B4, C4
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
4100: Actuator, motorized, operating time 20s, torque 100Nm, GEMUE, size 4 supply voltage C1
4200: Actuator, motorized, operating time 16s, torque 200Nm, GEMUE, size 4 supply voltage C1
J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
J4C30: Actuator, motorized, operating time 58 s, torque 300 Nm, J+J, type J4, heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
J4C85: Actuator, motorized, operating time 29 s, torque 85 Nm, J+J, type J4, heating, IP67
PF08A: Actuator, motorized, operating time 4s, torque 80Nm, AUMA Profox PF-Q
PF08D: Actuator, motorized, operating time 8s, torque 80Nm, AUMA Profox PF-Q
PF08H: Actuator, motorized, operating time 16s, torque 80Nm, AUMA Profox PF-Q
PF15D: Actuator, motorized, operating time 8s, torque 150Nm, AUMA Profox PF-Q
PF15H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA Profox PF-Q
PF15L: Actuator, motorized, operating time 32s, torque 150Nm, AUMA Profox PF-Q
VR25: Actuator, motorized, operating time 7s, torque 25Nm, BAR/VALPES, V series
VR45: Actuator, motorized, operating time 15s, torque 45Nm, BAR/VALPES, V-series
VR75: Actuator, motorized, operating time 20s, torque 75Nm, BAR/VALPES, V-series
VS100: Actuator, motorized, operating time 15s, torque 100Nm, BAR/VALPES, V-series OPEN/CLOSE control, STV-VS100-909-R00
VS150: Actuator, motorized, operating time 30s, torque 150Nm, BAR/VALPES, V-series OPEN/CLOSE control, STV-VSA150-90A-H00
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0107: Valve free of oil and grease, cleaned on the medium side and packed in a PE bag
5143: Mounting parts in A4 quality. Attention! Danger of galling!
5222: Thermal separation between actuator and valve body via mounting kit
5227: Thermal break between actuator and valve body by mounting bridge, mounting bridge and mounting parts in stainless steel
5238: K-NR 0101, K-NR 5227, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 5227 - Thermal separation by mounting bridge
5239: K-NR 0107, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 - Thermal separation by mounting bridge
5242: Actuator with AUMA corrosion protection KX
5243: Actuator with protection class IP68 acc. to EN 60529 (8m / 96 hours)
5244: Actuator with AUMA corrosion protection KX actuator with protection class IP68 acc. to EN 60529 (8m / 96 hours)
Special version
Filter
OHNE
O: Special version for oxygen, maximum medium temperature: 60 °C media wetted materials cleaned and grease as well as seal with BAM test
P: ASME B31.3
X: ATEX certification
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability