Type
Filter
415: Butterfly valve, pneumatically operated
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
31: NPT female thread
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
86: Clamp DIN 32676 series A, face-to-face dimension FTF EN 558 series 14
88: Clamp ASME BPE for pipe ASME BPE, face-to-face dimension FTF EN 558, series 14
Body material
Filter
37: 1.4408, investment casting
Liner material
Filter
4: FKM
14: EPDM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Q: Normally closed (NC), actuator mounted transversely to the pipeline
T: Double acting (DA), actuator mounted transversely to the pipeline
U: Normally open (NO), actuator mounted transversely to the pipeline
Actuator version
Filter
0: GEMÜ actuator, pneumatic, size 0, piston diameter 50 mm
1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
AU02FB: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0020US08F05 S14S11
AU04KB: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0040US14F05 S14S11
BU02AB: Actuator, pneumatic, double acting, clockwise rotation, ADA0020U F05 S14S11
BU04AB: Actuator, pneumatic, double acting, clockwise rotation, ADA0040U F05 S14S11
DU03AP: Actuator, pneumatic, double acting, clockwise rotation, DR0030U F05/07 S14
GR05SW: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0050 SC5F03/05 S11
GR06SP: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0065 SC5F05/07 S14
HR05AW: Actuator, pneumatic, double acting, clockwise rotation, GDR0050 F03/05 S11
Actuator particulars
Filter
OHNE
0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
3: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environment, chemistry, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft stainless steel, screws A4
G: Version A2 (ASR/ASL/ADA), Version EC (SC/SO/DR/DL) + stroke limiter
H: Gen. industrial version + stroke limiter
Execution type
Filter
OHNE
0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability