Type
Filter
532: Globe valve, pneumatically operated, aluminium piston actuator
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
8: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1,
48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material
Filter
37: 1.4408, investment casting
90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal
Filter
5: PTFE
5G: PTFE, glass fibre reinforced
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
1/1: Actuator size 1/1
1Z: 2-stage actuator, actuator 1
2Z: 2-stage actuator, actuator 2
Regulating cone
Filter
OHNE
RA103: 0,1 m³/h - linear with red. seat
RA305: 0,1 m³/h - mod.EQ with red. seat
RA306: 0.16 m³/h - mod. EQ with red. seat
RB107: 0,16 m³/h - linear with red. seat
RB108: 0,25 m³/h - linear with red. seat
RB109: 0,4 m³/h - linear with red. seat
RB305: 0.25 m³/h - mod. EQ with red. seat
RB306: 0.4 m³/h - mod. EQ with red. seat
RC105: 0,63 m³/h - linear with red. seat
RC106: 1 m³/h - linear with red. seat
RC305: 0.63 m³/h - mod. EQ with red. seat
RC306: 1 m³/h - mod. EQ with red. seat
RD105: 1,6 m³/h - linear with red. seat
RD106: 1,6 m³/h - linear with red. seat
RD305: 1.6 m³/h - mod. EQ with red. seat
RD306: 1.6 m³/h - mod. EQ with red. seat
RE107: 2,5 m³/h - linear with red. seat
RE108: 2,5 m³/h - linear with red. seat
RE109: 2,5 m³/h - linear with red. seat
RE307: 2.5 m³/h - mod. EQ with red. seat
RE308: 2.5 m³/h - mod. EQ with red. seat
RE309: 2.5 m³/h - mod. EQ with red. seat
RF107: 4 m³/h - linear with red. seat
RF108: 4 m³/h - linear with red. seat
RF109: 4 m³/h - linear with red. seat
RF307: 4 m³/h - mod.EQ with red. seat
RF308: 4 m³/h - mod.EQ with red. seat
RF309: 4 m³/h - mod.EQ with red. seat
RG107: 6,3 m³/h - linear with red. seat
RG108: 6,3 m³/h - linear with red. seat
RG109: 6,3 m³/h - linear with red. seat
RG307: 6.3 m³/h - mod. EQ with red. seat
RG308: 6.3 m³/h - mod. EQ with red. seat
RG309: 6.3 m³/h - mod. EQ with red. seat
RH107: 10 m³/h - linear with red. seat
RH108: 10 m³/h - linear with red. seat
RH109: 10 m³/h - linear with red. seat
RH307: 10 m³/h - mod. EQ with red. seat
RH308: 10 m³/h - mod. EQ with red. seat
RH309: 10 m³/h - mod. EQ with red. seat
RJ105: 16 m³/h - linear with red. seat
RJ106: 16 m³/h - linear with red. seat
RJ305: 16 m³/h - mod. EQ with red. seat
RJ306: 16 m³/h - mod. EQ with red. seat
RK103: 25 m³/h - linear with red. seat
RK303: 25 m³/h - mod. EQ with red. seat
RKXXX: 32 yes XX
RS340: 63 m³/h - mod.EQ
RS341: 90 m³/h - mod.EQ
RS342: 140 m³/h - mod.EQ
RS343: 40 m³/h - mod.EQ
RS620: 4 m³/h - linear
RS621: 4 m³/h - linear
RS622: 6,3 m³/h - linear
RS623: 6,3 m³/h - linear
RS624: 10 m³/h - linear
RS625: 16 m³/h - linear
RS626: 25 m³/h - linear
RS627: 40 m³/h - linear
RS628: 16 m³/h - linear
RS629: 25 m³/h - linear
RS630: 4 m³/h - mod.EQ
RS631: 4 m³/h - mod.EQ
RS632: 6.3 m³/h - mod.EQ
RS633: 6.3 m³/h - mod.EQ
RS634: 10 m³/h - mod.EQ
RS635: 16 m³/h - mod.EQ
RS636: 25 m³/h - mod.EQ
RS637: 40 m³/h - mod.EQ
RS638: 16 m³/h - mod.EQ
RS639: 25 m³/h - mod.EQ
RS680: 40 m³/h - linear
Execution type
Filter
OHNE
Special version
Filter
OHNE
B: Rigid plug fixing, special version for oxygen, maximum medium temperature: 60 °C, media wetted seal materials and auxiliary materials with BAM testing
C: Rigid plug fixing
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability