- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 100
- Connection types:Union end
- Body materials:PP-H, natural | PVC-U | PVDF
- Diaphragm materials:EPDM | FKM
{"ANSCHLUSSART":[{"i":15,"v":"Union end"}],"DICHTWERKSTOFF":[{"i":20,"v":""}],"KOERPERWERKSTOFF":[{"i":1263,"v":"PP-H, natural"},{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}