GEMÜ 1216 is an open proximity switch mount for two proximity switches M8 x 1 for pneumatically operated linear actuators. It has two adjustable trip cams and can be ordered either with or without stroke limiter. The switching interval is dependent on the proximity switches used. The basic version does not contain any proximity switches.
Suitable products
Select product
Pneumatically operated multi-port globe valve GEMÜ 312
Pneumatically operated multi-port globe valve GEMÜ 314
Pneumatically operated multi-port globe valve GEMÜ 352
Pneumatically operated multi-port globe valve GEMÜ 354
Pneumatically operated butterfly valve GEMÜ 410
Pneumatically operated butterfly valve GEMÜ 415
Pneumatically operated angle seat globe valve GEMÜ 514
Pneumatically operated globe valve GEMÜ 530
Pneumatically operated globe valve GEMÜ 532
Pneumatically operated globe valve GEMÜ 534
Pneumatically operated globe valve GEMÜ 536
Pneumatically operated angle seat globe valve GEMÜ 550
Pneumatically operated angle seat globe valve GEMÜ 554
Pneumatically operated angle seat globe valve GEMÜ 555
Pneumatically operated diaphragm valve GEMÜ 605
Pneumatically operated diaphragm valve GEMÜ 610
Pneumatically operated diaphragm valve GEMÜ 615
Pneumatically operated diaphragm valve GEMÜ 620
Pneumatically operated diaphragm valve GEMÜ 625
Pneumatically operated diaphragm valve GEMÜ 630
Pneumatically operated diaphragm valve GEMÜ 635
Pneumatically operated diaphragm valve GEMÜ 650
Pneumatically operated diaphragm valve GEMÜ 658
Pneumatically operated diaphragm valve GEMÜ 660
Pneumatically operated diaphragm valve GEMÜ 687
Pneumatically operated diaphragm valve GEMÜ 688
Pneumatically operated diaphragm valve GEMÜ 695
Pneumatically operated ball valve GEMÜ 710
Pneumatically operated filling valve GEMÜ F40
Pneumatically operated diaphragm valve GEMÜ R690