GEMÜ 717

Manually operated ball valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Union nut with integrated spin-lock
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball
  • Media temperature:-20 to 100 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Multi-port body
  • Ball configurations:Control ball | L-port | T-port
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | BS | DIN | EN | ISO | JIS | NPT
  • Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
  • Seal materials:EPDM | FKM
  • Conformities:EAC

Product video

How ball valves work

00:43 min
6123 Views
Online since 16.09.2015
Fabrication of metallic microcomponents by electroforming

Product applications

Fabrication of metallic microcomponents by electroforming

The complex geometry of microcomponents, which for example are used in a clock movement in the form of gears or escape wheels, can no longer be obtained without burring using standard mechanical processes. New processes, such as the Direct LIGA Process, allow the fabrication of such microcomponents, in which the microstructures are defi ned lithographically and deposited by electroplating.