GEMÜ 723

Motorized ball valve

  • Description
  • Features
  • Technical specifications

The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Available as shut off or control valve
  • 2/2 and 3/2-way versions available
  • Media temperature:-20 to 100 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Multi-port body
  • Ball configurations:Control ball | L-port | T-port
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | PP-H, grey | PVC-C, chlorinated | PVC-U, grey | PVDF
  • Seal materials:EPDM | FKM
  • Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
  • Operating time 90°:4 to 30 s
  • Protection class:IP 65, IP 67

Product video

How ball valves work

00:43 min
6139 Views
Online since 16.09.2015
GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures

Product applications

GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures

Currently, the waterworks at the Trollmühle water supply authority in Windesheim near Bingen am Rhein supply approximately 43,000 people in 14,000 households with 2.2 million m³ drinking water per year. At peak times, this means a daily dispensing volume of up to 8500 m³. On the one hand, Krüger WABAG / VWS Deutschland GmbH implemented the URANEX® system, which is used to minimise the water‘s geologically caused uranium content by means of ion exchange. On the other hand, partial deionization by ion exchange is achieved using the CARIX® procedure.