GEMÜ S717

Manually operated ball valve

  • Description
  • Features
  • Technical specifications

GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

The product is designed for use in piping. It controls a flowing medium by manual operation.

  • Simple installation
  • Durable
  • Grip can be used as a regulating key
  • Media temperature:0 to 60 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ASTM | BS | DIN | NPT
  • Body materials:PP-H, grey | PVC-U, grey
  • Seal materials:EPDM | FKM

Product video

How ball valves work

00:43 min
6123 Views
Online since 16.09.2015
GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures

Product applications

GEMÜ butterfl y valves at the Trollmühle Waterworks - Uranium removal and partial deionization using Uranex® and Carix® procedures

Currently, the waterworks at the Trollmühle water supply authority in Windesheim near Bingen am Rhein supply approximately 43,000 people in 14,000 households with 2.2 million m³ drinking water per year. At peak times, this means a daily dispensing volume of up to 8500 m³. On the one hand, Krüger WABAG / VWS Deutschland GmbH implemented the URANEX® system, which is used to minimise the water‘s geologically caused uranium content by means of ion exchange. On the other hand, partial deionization by ion exchange is achieved using the CARIX® procedure.