The GEMÜ 410 butterfly valve is motorized. Normally Closed and Normally Open control functions are available. The valve body is available in a plastic design.
- Low weight
- Corrosion resistant plastic body
- Simple installation with union nut
- Space-saving piston actuator made of plastic
- Media temperature :0 to 60 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 15 to 50
- Connection types:Union end
- Connection standards:BS | DIN
- Housing materials:PVC-U, grey
- Liner materials:EPDM | FKM
- Disc materials:PVDF
- Conformities:EAC
Fitting Accessories
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
106 Views
Online since 03.11.2021