The GEMÜ 411 soft seated butterfly valve made from stainless steel or brass has an ergonomically designed, corrosion-resistant plastic hand lever. It is protected against accidental operation by the integrated locking device. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
- Suitable for vacuum applications and low temperatures
- High-quality butterfly valve made from stainless steel or brass
- Available in small nominal sizes
- Compact and robust body
- Ergonomically designed hand lever with integrated locking device
- Media temperature :-20 to 120 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 50
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ASME | DIN | EN | ISO | SMS
- Housing materials:1.4408, investment casting material | CW614N, brass | CW617N, brass
- Liner materials:EPDM | FKM | Silicone
- Disc materials:1.4408, investment casting material | CW614N, brass | CW617N, brass
- Conformities:ATEX | EAC | FDA
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
133 Views
Online since 03.11.2021