The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
- Suitable for vacuum applications and low temperatures
- High-quality butterfly valve made from stainless steel or brass
- Available in small nominal sizes
- Compact and robust body
- Corrosion-resistant and space-saving piston actuator made from plastic or metal
- Media temperature :-20 to 120 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 50
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ASME | DIN | EN | ISO | SMS
- Housing materials:1.4408, investment casting material | CW614N, brass | CW617N, brass
- Liner materials:EPDM | FKM | Silicone
- Disc materials:1.4408, investment casting material | CW614N, brass | CW617N, brass
- Conformities:ATEX | EAC | FDA
Fitting Accessories
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
106 Views
Online since 03.11.2021