GEMÜ 423

Motorized butterfly valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 423 butterfly valve has a low maintenance motorized quarter turn actuator. A manual override and an optical position indicator are integrated as standard.

  • Low weight
  • Adjustable end positions by means of microswitches
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Compact design
  • Media temperature :0 to 60 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 15 to 50
  • Connection types:Union end
  • Connection standards:BS | DIN
  • Housing materials:PVC-U, grey
  • Liner materials:EPDM | FKM
  • Disc materials:PVDF
  • Supply voltage:12 - 24 V AC/DC | 12 V DC | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
  • Operating time 90°:4 to 100 s
  • Protection class:IP 65, 66, 67, 68
  • Conformities:CSA | EAC

Fitting Accessories

Product video

Videotutorial: Modifying to an pneumatic NO NC actuator

03:32 min
103 Views
Online since 03.11.2021