GEMÜ 491 Edessa

Pneumatically operated butterfly valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 491 Edessa PTFE lined butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Suitable for chemically corrosive media
  • High-quality selection of materials can be combined in different ways
  • High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
  • Long service life thanks to shaft bearings and special disc and liner geometry
  • Optional accessories are installed, set and tested so they are ready for operation
  • Media temperature:-20 to 200 °C
  • Ambient temperature:-20 to 95 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 600
  • Body configurations:Lug | Wafer
  • Connection standards:AS | ASME | DIN | EN | ISO | JIS
  • Body materials:1.4404, block material | EN-GJS-400-18-LT, SG iron material | S355J2 + N, cast steel material | VE Duroplast, reinforced
  • Body coating:Epoxy
  • Liner materials:PTFE / silicone | PTFE TFM™/EPDM | PTFE TFM™/FKM | PTFE TFM™/silicone | PTFE/EPDM | PTFE/FKM
  • Disc materials:1.4404 (316L), forged material | 1.4469, Duplex cast steel material | 2.4602 (alloy 22), block material | 3.7035, titan
  • Disc coating:PFA
  • Conformities:ATEX | EAC | FDA | Functional safety | TA Luft (German Clean Air Act) | USP

Fitting Accessories

Product video

Culivated Meat Teaser

00:56 min
73 Views
Online since 20.12.2023
Innovative methods for freeze-drying pharmaceutical products

Product applications

Innovative methods for freeze-drying pharmaceutical products

Many pharmaceutical manufacturing procedures are based on bio-technological processes. Often, their molecular structure is extremely complex and their liquid form is unstable, which is why many bio-pharmaceuticals cannot be stored directly. Freeze-drying is the gentlest procedure for conserving the active ingredient solution. Because of critical operating conditions the butterfly valve GEMÜ 490 is particularly important.