The GEMÜ C487 soft seated butterfly valve is manually operated. It has a metal gearbox. The butterfly valve is available in nominal sizes DN700 - 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
- Simple installation
- Low torques
- Modular construction
- Advanced seal design - even for larger diameters
- Media temperature: -10 to 70 °C
- Ambient temperature: -20 to 95 °C
- Operating pressure*: 3 to 16 bar
- Nominal sizes*: DN 700 to 1600
- Installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A
- Body configurations: Lug | U section | Wafer
- Connection types: Flange
- Connection standards:
- Housing materials: EN-GJS-400-15
- Liner materials:
- Disc materials:
- Conformities: ACS | EAC
Product video
Quality is the sum of all the parts: GEMÜ butterfly valve test rig
03:47 min
1083 Views
Online since 16.09.2015