GEMÜ C57 iComLine

Manually operated diaphragm globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ C57 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a handwheel. All media wetted parts are made of PFA or PTFE The external actuator parts are made of PVDF. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

  • Low space requirement due to compact design
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Manifolds are a space-saving design solution
  • Choice of design with PTFE-coated screws and compression springs
  • Media temperature:-10 to 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Connection sizes:1/4'' to 1 1/4''
  • Body configurations:2/2-way body | Multi-port body
  • Connection types:Flare | PrimeLock® | Super 300 Type Pillar®
  • Connection standards:
  • Body materials:PFA | PTFE
  • Seal materials:PTFE
  • Conformities:EAC | FDA
Product overview: Multi-port valve blocks

Product video

Clean room plant Emmen

01:52 min
1655 Views
Online since 18.09.2015
GEMÜ solutions for battery filling processes

Product applications

GEMÜ solutions for battery filling processes

Storing energy in batteries is getting more and more important not only in the automotive, biking and power tools sectors. Upon the emergence of these megatrends at the latest, the production of lithium-ion cells comes further into focus for various industries. An especially critical process here is filling the battery cells with electrolyte. In addition to speed, the accuracy of dosing in particular constitutes a primary requirement. These two factors must be optimally coordinated with each other. GEMÜ utilizes its decades of process experience from the semiconductor sector not only to provide its customers with suitable components for this application, but also to act as a solution provider by supplying coordinated subsystems for filling prismatic, pouch and round cells. GEMÜ supports its customers as early as the planning phase, and accompanies the entire process up to commissioning. You can find out more about the process of battery filling and the solutions that GEMÜ offers to this end in this application flyer.

Product news

16.07.2018

New, self-sealing GEMÜ connection principle for modular valve solutions

Product news

12.07.2018

Safe media supply due to anti-static plant components