GEMÜ 601

Manually operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:Max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 15
  • Body configurations:2/2-way body | Multi-port body | Tank valve body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4435, investment casting material | 1.4435/316L, forged body material | 1.4539/904L, forged and block material
  • Diaphragm materials:EPDM | FKM | PTFE/EPDM
  • Conformities:3A | CRN | EAC | FDA | Oxygen | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP

Product video

Setting the closing and opening limit for GEMÜ 601

03:00 min
1295 Views
Online since 23.10.2018
Valve solutions for mixing electrode slurries

Product applications

Valve solutions for mixing electrode slurries

The first step in the manufacture of lithium-ion battery cells is to mix the electrode slurries, which are then applied to the electrode foils (anode/cathode) as a layer in the next step. The slurry comprises a mixture of active materials, solvents, binders and additives. When mixing slurry, it is particularly important to feed in the different components in precisely the correct quantities. GEMÜ has the appropriate valves, measurement and control systems to ensure the process reliability of this manufacturing step. Find out more about the slurry mixing process and how GEMÜ supports you with expert solutions in this application flyer.

Product news

06.02.2019

Safe solutions for oxygen applications