The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.
- Compact design (ideal when space is at a premium)
- CIP/SIP capable
- Autoclave capability, depending on version
- Controlled exhaust air duct available as an option
- Wide range of adaptation options for add-on components and accessories
- Version according to ATEX on request
- Media temperature :-20 to 130 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 150
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | PTFE/EPDM | PTFE/PVDF/EPDM
- Conformities:3A | BSE/TSE | CRN | EAC | EHEDG | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Fitting Accessories
Product applications
Product news
07.04.2020