The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.
- Easily adjustable, integrated opening stroke and closing stroke limiter
- Precise stroke scale (10 scale points per turn) on the actuator top
- High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
- Fast cycle duties due to minimized filling volume
- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 5 bar
- Nominal sizes:DN 4 to 25
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | PTFE/EPDM
- Conformities:3A | BSE/TSE | CRN | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Fitting Accessories
Product video
Setting the closing and opening limit for GEMÜ 660
04:06 min
1900 Views
Online since 27.04.2018
Product news
27.04.2018