GEMÜ SUHK SUMONDO

Manual operator for single-use valves

  • Description
  • Features
  • Technical specifications

The GEMÜ SUHK manual operator of the GEMÜ SUMONDO single-use valve is joined to the valve body with a clamp. It is equipped with an internally welded diaphragm. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

  • Tried-and-tested, reliable actuator design (remains in system)
  • Hermetic separation between medium and actuator
  • Impact resistant, corrosion resistant
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Integral optical position indicator
  • Autoclavable actuator
  • Nominal sizes : 1/4''“ (DN8) to 1''“ (DN25)
  • Media temperature: 5 to 40 °C
  • Ambient temperature: 0 to 40 °C
  • Connection types *: Clamp | Hose barb
  • Body materials: PP-R, natural
  • Diaphragm materials: TPE
  • Conformities: EAC | USP
  • Operating pressure*: 0 to 4,9 bar