The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
- Fabric-reinforced
- High tear resistance/low cracking
- High thermal load capability (hot/cold)
- Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
- Simple and defined mounting thanks to the threaded pin that is vulcanized in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)
- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Diaphragm material:EPDM
- Diaphragm sizes:8 | 10 | 25 | 40 | 50 | 80 | 100
- Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2707 Views
Online since 16.09.2015