The GEMÜ NBR diaphragm code 2 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of nitrile rubber.
- Good resistance to mineral oils, greases and petrol
- Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
- Media temperature:-10 to 100 °C
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
- Vacuum:up to 70 mbar (absolute)
- Media temperature:to °F
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
- Media temperature:to °F
- Sterilization temperature:
- Diaphragm material:NBR
- Diaphragm sizes:10 | 20 | 25 | 40 | 50 | 65 | 80 | 100 | 125 | 150
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2866 Views
Online since 16.09.2015