The GEMÜ CR diaphragm code 8 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of chloroprene rubber. This material is also known as neoprene in English-speaking countries.
- Very suitable for abrasive media
- Ozone and weather resistant
- Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
- Media temperature:-10 to 100 °C
- Diaphragm material:CR
- Diaphragm sizes:25 | 40 | 50 | 65 | 80 | 100
- Vacuum:up to 70 mbar (absolute)
Product video
Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15 - DN300 diaphragms [one piece and 5E]
10:43 min
2675 Views
Online since 16.09.2015