GEMÜ Code 5M

PTFE/EPDM diaphragm

  • Description
  • Features
  • Technical specifications

The GEMÜ Code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. An FKM backing is also available for highly permeating media (GEMÜ Code 5F). The PTFE used is a chemically modified second generation PTFE - called PTFE TFMTM. This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric reinforced EPDM backing
  • Excellent long-term tightness and vacuum compatibility thanks to improved geometry
  • Extremely long service life
  • Leak detection holes in the EPDM backing
  • Easy-to-read identification
  • Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Diaphragm materials:PTFE/EPDM
  • Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100
  • Conformities:BSE/TSE | FDA | Oxygen | Ozone resistance | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP

Product video

Diaphragm replacement GEMÜ Code 5M at the GEMÜ 650 BioStar diaphragm valve

06:50 min
329 Views
Online since 05.10.2023