GEMÜ 507

Manually operated angle seat globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut off or control valve
  • High flow rates due to angle seat design
  • Suitable for vacuum up to 20 mbar (a)
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
  • Media temperature :-10 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
  • Seat seal materials:PEEK | PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP

Product video

Culivated Meat Teaser

00:56 min
53 Views
Online since 20.12.2023

Product news

16.03.2020

GEMÜ globe valves are granted USP Class VI certification