GEMÜ 554

Pneumatically operated angle seat globe valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 5542/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.

  • Available as shut off or control valve
  • Low actuator weight due to plastic body
  • Faster actuator replacement and free actuator positioning due to fixing via union nut
  • Standard actuator can be replaced with 550 or 514 on request
  • Suitable for vacuum up to 20 mbar (a)
  • Particularly compact design, actuator size B
  • Media temperature :-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
  • Seat seal materials:NBR | PFA | PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP

Fitting Accessories

Product video

Culivated Meat Teaser

00:56 min
56 Views
Online since 20.12.2023
Freeze-drying installations

Product applications

Freeze-drying installations

In order to preserve food, paints, drugs or other hydrous substances and / or to powder them, they must be partly or completely dehydrated. The procedure used is a combination of vacuum and cold. As the amount of the required product and the properties of the products as well as the on-site conditions may be very different, not only a large number of standardized installations are used but also individually specified installations.

Product news

16.03.2020

GEMÜ globe valves are granted USP Class VI certification

Product news

06.02.2019

Safe solutions for oxygen applications