GEMÜ 565

Pneumatically operated control valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 565 2/2-way globe control valve has a stainless steel piston actuator and is pneumatically operated. All actuator parts are made from stainless steel (except seals). It is available with a Normally Closed control function (NC). PVC-U and PVDF are available as valve body materials. The control valve can only be operated with an electro-pneumatic positioner or process controller. Direct or remote mounting of a positioner (GEMÜ 1434, 1435, 1436) is required.

  • Suitable for inert, corrosive, liquid and gaseous media
  • Hermetic separation between medium and actuator
  • Media temperature :-20 to 80 °C
  • Ambient temperature:-15 to 55 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 3 to 15
  • Body configurations:2/2-way body
  • Connection types:Threaded connection | Union end
  • Connection standards:DIN
  • Body materials:PVC-U | PVDF
  • Seat seal materials:EPDM | FKM
  • Conformities:EAC

Fitting Accessories

Product video

How globe valves work

00:37 min
2755 Views
Online since 16.09.2015